??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22360.0010 Clamping Pins
HELP_VARIABLE
Company
Halder
Description
EH 22360. - Clamping Pins, self-locking with span compensation
Bill of material
22360.0010 Clamping Pins
BESTNR
Ref. No.
22360.0010
D1
0/-0.04
6 mm
L1
mm
Enter value for L1
mm
cm
inch
ft
D2
7.0 mm
D3
38 mm
D4
17.5 mm
L2
5.0 mm
L3
30.2 mm
L4
11.0 mm
L5
unclamped
3 mm
AB
Locating hole H11
6 mm
S
Clamping force max.
16 N
G
Weight
16 g
Embedded user actions